4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket
Image of 681 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket
Buy America(n) Qualified

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket

Brand: Raco

Catalog ID: 681

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket

  • Drawn construction with "TS" side-mount bracket
  • 4 in. square, 2-1/8 in. deep
  • Set back 1/2 in. eliminating the need for a plaster ring
  • Supplied with fourteen 1/2 in. knockouts
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

681

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Type

Box

UPC

050169006818

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Weight

0.926 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1200