4 in. Square Box, Drawn, 1-1/2 in. Deep with one 1/2 in. and eleven 3/4 in. KO's, Raised Ground
Image of 8191 4 in. Square Box, Drawn, 1-1/2 in. Deep with one 1/2 in. and eleven 3/4 in. KO's, Raised Ground

4 in. Square Box, Drawn, 1-1/2 in. Deep with one 1/2 in. and eleven 3/4 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 8191

4 in. Square Box, Drawn, 1-1/2 in. Deep with one 1/2 in. and eleven 3/4 in. KO's, Raised Ground

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Eleven 3/4 in. knockouts and one 1/2 in. knockout
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

8191

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169001912

Wiring System

Conduit

Dimensions

Actual Depth

1.848 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4.05 in

Raised Ground

Yes

Size

4 in

Weight

0.65 lb

Width

4.05 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2400