4 in. Square Box, Drawn, 1-1/4 in. Deep with Fifteen 1/2 in. KO's
Image of 185 4 in. Square Box, Drawn, 1-1/4 in. Deep with Fifteen 1/2 in. KO's
Image of 185 4 in. Square Box, Drawn, 1-1/4 in. Deep with Fifteen 1/2 in. KO's
Buy America(n) Qualified

4 in. Square Box, Drawn, 1-1/4 in. Deep with Fifteen 1/2 in. KO's

Brand: Raco

Catalog ID: 185

4 in. Square Box, Drawn, 1-1/4 in. Deep with Fifteen 1/2 in. KO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Fifteen 1/2 in. knockouts
  • UL Listed
  • 18.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

185

Color

Gray

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

2-Gang

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169001851

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.313 in

Cubic Capacity

18 cu.in

Depth

1.25 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.593 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3000

Standard Package

50