4 In. Square Box, Drawn, 2-1/8 In. Deep with Ten 1/2 In. KO's and Six 3/4 In. KO's
Image of 232D 4 In. Square Box, Drawn, 2-1/8 In. Deep with Ten 1/2 In. KO's and Six 3/4 In. KO's

4 In. Square Box, Drawn, 2-1/8 In. Deep with Ten 1/2 In. KO's and Six 3/4 In. KO's

Brand: Raco

Catalog ID: 232D

4 In. Square Box, Drawn, 2-1/8 In. Deep with Ten 1/2 In. KO's and Six 3/4 In. KO's. Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Ten 1/2 In. knockouts and Six 3/4 In. knockouts
  • UL Listed
  • 30.0 cu. in. capacity
  • Threaded ground bump
  • Acceptable in 2-hour fire rated walls

General

Catalog Number

232D

Size

4 in

UPC

050169995013

Dimensions

Cubic Capacity

30 cu.in

Depth

2.13 in

Height

4 in

Size

4 in

Weight

0.593 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL

Logistics

Carton Quantity

25

Pallet Quantity

1750