4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 685SP
Image of 685SP 4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 685SP
Image of 685SP 4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 685SP
Image of 685SP 4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 685SP
Image of 685SP 4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 685SP
Image of 685SP 4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 685SP

4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 685SP

Brand: Raco

Catalog ID: 685SP

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Three 1/2 & Eight 3/4 in. KO's, TS Bracket

  • Drawn steel construction with "TS" side-mount bracket
  • 4 in. square, 2-1/8 in. deep
  • Set back 1/2 in. eliminating the need for a plaster ring
  • Supplied with three 1/2 in. and eight 3/4 in. knockouts
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

685SP

Color

Gray

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Product Family

Two Device Handy Boxes & Covers

Product Type

Steel Boxes and Covers

Type

Box

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.208 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

6.992 in

Raised Ground

No

Weight

0.885 lb

Width

4.501 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in;3/4 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

8

Packaging Type

No Packaging

Pallet Quantity

1152