4 in. Square Box, TS Bracket, Three 1/2 in. KOs, Cat. 241
Image of 241 4 in. Square Box, TS Bracket, Three 1/2 in. KOs, Cat. 241
Image of 241 4 in. Square Box, TS Bracket, Three 1/2 in. KOs, Cat. 241
Image of 241 4 in. Square Box, TS Bracket, Three 1/2 in. KOs, Cat. 241
Image of 241 4 in. Square Box, TS Bracket, Three 1/2 in. KOs, Cat. 241
Image of 241 4 in. Square Box, TS Bracket, Three 1/2 in. KOs, Cat. 241

4 in. Square Box, TS Bracket, Three 1/2 in. KOs, Cat. 241

Brand: Raco

Catalog ID: 241

4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush

  • Welded steel construction with "TS" side-mount bracket with gauging tabs and recessed nailing spurs
  • 4 in. square x 2-1/8 in. deep
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • TKO Knockouts allow for design and installation flexibility
  • Supplied with three 1/2 in. and one 1/2-3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

241

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169902417

Wiring System

  • Armored Cable/Metal Clad/MCI-A/Flex
  • Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Size

4 in

Weight

1.08 lb

Width

4.313 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1100