

Brand: Raco
Catalog ID: 213HWP
Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.
Bracket Setback
0.375
Bracket Type
H, for Metal or Wood Studs
Catalog Number
213HWP
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Product Family
4 in. Square Boxes & Extension Rings
Product Type
Steel Box
Size
4 in
Type
Box
UPC
050169502136
Wiring System
Armored Cable/Metal Clad/MCI-A/Flex
Actual Depth
2.063 in
Cubic Capacity
21 cu.in
Depth
1.5 in
Height
4 in
Raised Ground
No
Size
4 in
Weight
0.777 lb
Width
4.915 in
Power Distribution Features
Fire Rated
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Bracket Setback
0.375
Bracket Type
H, for Metal or Wood Studs
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Number of Gang(s)
2-Gang
Carton Quantity
20
Packaging Type
No Packaging
Pallet Quantity
1600