4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's
Image of 213 4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's

Brand: Raco

Catalog ID: 213

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Use with AC/MC or flexible cable
  • Combination screw heads allow quick installation
  • Welded construction
  • Five 1/2 in. knockouts, 2 TKO knockouts, and 4 cable pryouts
  • UL Listed
  • 21.0 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

213

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4 in

Type

Box

UPC

050169902134

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.777 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2500