4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's
Image of 8213 4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's

Brand: Raco

Catalog ID: 8213

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Use with AC/MC or flexible cable
  • Combination screw heads allow quick installation
  • Welded construction
  • Five 1/2 in. knockouts, 2 TKO knockouts, and 4 cable pryouts
  • UL Listed
  • 21.0 cu. in. capacity
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

8213

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002131

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

1.932 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4.039 in

Raised Ground

No

Size

4 in

Weight

0.756 lb

Width

4.007 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

30

Packaging Type

No Packaging

Pallet Quantity

1980