
Brand: Raco
Catalog ID: 224
Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.
Bracket Type
B, for Wood Studs
Catalog Number
224
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Size
4 in
Type
Box
UPC
050169002247
Wiring System
Armored Cable/Metal Clad/MCI-A/Flex
Actual Depth
1.563 in
Cubic Capacity
21 cu.in
Depth
1.5 in
Height
4 in
Raised Ground
No
Size
4 in
Weight
0.852 lb
Width
6 in
Power Distribution Features
Fire Rated
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Type
B, for Wood Studs
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
2000