Image of 218 4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, FS Bracket, Flush
Image of 218 4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, FS Bracket, Flush
play
360 View
Image of 218 4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, FS Bracket, Flush
+1
Image of 218 4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, FS Bracket, Flush

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, FS Bracket, Flush

Brand: Raco

Catalog ID: 218

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, FS Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Use with AC/MC or flexible cable
  • Combination screw heads allow quick installation
  • Welded construction
  • Three 1/2 in. knockouts, 1 TKO knocout, and 4 cable pryouts
  • UL Listed
  • 21.0 cu. in. capacity
  • FS style bracket, flush

Product details

General

Bracket Type

FS, for Metal or Wood Studs

Catalog Number

218

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4 in

Type

Box

UPC

050169902189

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

6.875 in

Raised Ground

No

Weight

0.872 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650

Resources and downloads

Media

360 View