Image of 227 4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, BOX-LOC® MS Bracket, Flush
Buy America(n) Qualified

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, BOX-LOC® MS Bracket, Flush

Brand: Raco

Catalog ID: 227

Collection name: BOX-LOC®

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, BOX-LOC® MS Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • TKO knockout design provides installation flexibilty
  • MS style BOX-LOC® flush bracket
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • RACO 978
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

Product details

General

Bracket Setback

0.375

Bracket Type

MS, for Metal Studs

Catalog Number

227

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002278

Wiring System

Conduit

Dimensions

Actual Depth

1.75 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4.5 in

Raised Ground

No

Weight

0.834 lb

Width

5.625 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650

Media

360 View