4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, Flush, B Bracket
Image of 8193 4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, Flush, B Bracket

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, Flush, B Bracket

Brand: Raco

Catalog ID: 8193

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, Flush, B Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • TKO knockout design provides installation flexibilty
  • B style bracket, flush
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

B, for Wood Studs

Catalog Number

8193

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169001936

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.79 lb

Width

6 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

B, for Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

1440