
Brand: Raco
Catalog ID: 8196
Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.
Bracket Type
FS, for Metal or Wood Studs
Catalog Number
8196
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Size
4 in
Type
Box
UPC
050169001967
Wiring System
Conduit
Actual Depth
1.563 in
Cubic Capacity
21 cu.in
Depth
1.5 in
Height
6.875 in
Raised Ground
No
Size
4 in
Weight
0.808 lb
Width
4.375 in
Power Distribution Features
Fire Rated
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Type
FS, for Metal or Wood Studs
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1650