4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 KO's & Five TKO's, Flush, W Bracket
Image of 8208 4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 KO's & Five TKO's, Flush, W Bracket

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 KO's & Five TKO's, Flush, W Bracket

Brand: Raco

Catalog ID: 8208

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 KO's & Five TKO's, Flush, W Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • TKO knockout design provides installation flexibilty
  • W style bracket, flush
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

W, for Metal or Wood Studs

Catalog Number

8208

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4 in

Type

Box

UPC

050169002087

Wiring System

Conduit

Dimensions

Actual Depth

1.75 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

6.813 in

Raised Ground

No

Size

4 in

Weight

0.9 lb

Width

5.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

W, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500