4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO's
Image of 211 4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO's
Buy America(n) Qualified

4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO's

Brand: Raco

Catalog ID: 211

4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO's

  • Welded steel construction with nonmetallic sheathed cable clamps
  • 4 in. square x 1-1/2 in. deep
  • TKO Knockouts allow for design and installation flexibility
  • Supplied with five 1/2 in. and two 1/2-3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • 21.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

211

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4 in

Type

Box

UPC

050169902110

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.771 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2500