4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, B Bracket, Flush
Image of 225 4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, B Bracket, Flush
Buy America(n) Qualified

4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, B Bracket, Flush

Brand: Raco

Catalog ID: 225

4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, B Bracket, Flush

  • Welded steel construction with "B" bracket that face mounts on front edge of wood stud and nonmetallic sheathed cable clamps
  • 4 in. square x 1-1/2 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with three 1/2 in. and 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 21.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

B, for Wood Studs

Catalog Number

225

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002254

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.84 lb

Width

6 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

B, for Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000