4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, FS Bracket, Flush
Image of 223 4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, FS Bracket, Flush

4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, FS Bracket, Flush

Brand: Raco

Catalog ID: 223

4 in. Square Box, Welded, 1-1/2 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, FS Bracket, Flush

  • Welded steel construction with "FS" bracket to mount on flat side of stud and nonmetallic sheathed cable clamps
  • 4 in. square x 1-1/2 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with three 1/2 in. and one 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 21.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

FS, for Metal or Wood Studs

Catalog Number

223

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002230

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.087 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

6.956 in

Raised Ground

No

Size

4 in

Weight

0.816 lb

Width

4.494 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

FS, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1250