4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail
Image of 189SM 4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail

4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail

Brand: Raco

Catalog ID: 189SM

4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • TKO knockout design provides installation flexibilty
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground, 10 in. #12 stranded copper pigtail
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

189SM

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169981894

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.748 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2750