4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail
Image of 189SM 4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail
Image of 189SM 4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail
Buy America(n) Qualified

4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail

Brand: Raco

Catalog ID: 189SM

4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • TKO knockout design provides installation flexibilty
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground, 10 in. #12 stranded copper pigtail
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

189SM

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169981894

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.748 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2750