4 in. Square Box, Welded, 2-1/8 Deep, Nine 1/2 in. KO's & Five TKO's, BOX-LOC® Series MS Bracket, Flush
Image of 238 4 in. Square Box, Welded, 2-1/8 Deep, Nine 1/2 in. KO's & Five TKO's, BOX-LOC® Series MS Bracket, Flush
Buy America(n) Qualified

4 in. Square Box, Welded, 2-1/8 Deep, Nine 1/2 in. KO's & Five TKO's, BOX-LOC® Series MS Bracket, Flush

Brand: Raco

Catalog ID: 238

Collection name: BOX-LOC®

4 in. Square Box, Welded, 2-1/8 Deep, Nine 1/2 in. KO's & Five TKO's, BOX-LOC® MS Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • MS style BOX-LOC® bracket, flush
  • Combination screw heads allow quick installation
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • RACO 978
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

MS, for Metal Studs

Catalog Number

238

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Series

BOX-LOC® Series

Size

4 in

Type

Box

UPC

050169002384

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.625 in

Raised Ground

No

Size

4 in

Weight

1.052 lb

Width

5.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

MS, for Metal Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1250