4 in. Square Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's and Five TKO's, TS Bracket, Flush
Image of 8235 4 in. Square Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's and Five TKO's, TS Bracket, Flush

4 in. Square Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's and Five TKO's, TS Bracket, Flush

Brand: Raco

Catalog ID: 8235

4 in. Square Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's and Five TKO's, TS Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • TS style bracket, flush
  • Combination screw heads allow quick installation
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

8235

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002353

Wiring System

Conduit

Dimensions

Actual Depth

2.402 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7.01 in

Raised Ground

No

Size

4 in

Weight

1.016 lb

Width

4.436 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1100