Image of 251 4 in. Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, B Bracket
Image of 251 4 in. Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, B Bracket
Buy America(n) Qualified

4 in. Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, B Bracket

OR

Brand: Raco

Catalog ID: 251

4 in. Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, B Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • B style bracket, flush
  • Combination screw heads allow quick installation
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

Product details

General

Bracket Type

B, for Wood Studs

Catalog Number

251

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002513

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.944 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Packaging Type

No Packaging

Pallet Quantity

1750