MY LISTS
RACO
Image of 235 4 in. Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, TS Bracket, Flush
Image of 235 4 in. Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, TS Bracket, Flush

4 in. Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, TS Bracket, Flush

OR

Brand: Raco

Catalog ID: 235

4 in. Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, TS Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

Product details

General

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

235

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4 in

Type

Box

UPC

050169902356

Wiring System

Conduit

Dimensions

Actual Depth

2.402 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7.01 in

Raised Ground

No

Weight

1.008 lb

Width

4.436 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1100

Resources and downloads