4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Eleven 3/4 in. KO's
Image of 231 4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Eleven 3/4 in. KO's
Buy America(n) Qualified

4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Eleven 3/4 in. KO's

Brand: Raco

Catalog ID: 231

4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Eleven 3/4 in. KO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Combination screw heads allow quick installation
  • Welded construction
  • One 1/2 in. and Eleven 3/4 in. Knockouts
  • Raised ground
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UL Listed

General

Bracket Type

No Bracket

Catalog Number

231

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Box

UPC

050169902318

Wiring System

Conduit

Dimensions

Actual Depth

2.425 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.894 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750