4 in. Square Box, Welded, 2-1/8 in. Deep, Sixteen Knockouts, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, HM Bracket
Image of 232H 4 in. Square Box, Welded, 2-1/8 in. Deep, Sixteen Knockouts, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, HM Bracket

4 in. Square Box, Welded, 2-1/8 in. Deep, Sixteen Knockouts, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, HM Bracket

Brand: Raco

Catalog ID: 232H

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, HM Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • UBS integrated support provides bracing on back of box for wall cavities between 2-1/2 in - 6 in. thickness, H/M
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Raised ground, 8 in. #12 solid copper pigtail
  • Acceptable in 2-hour fire rated walls

General

Bracket Setback

0.375

Bracket Type

H, for Metal or Wood Studs

Catalog Number

232H

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169500033

Wiring System

Conduit

Dimensions

Actual Depth

2.676 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

1 lb

Width

4.915 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.375

Bracket Type

H, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

1375