Image of 232F 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS
Image of 232F 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS
play
360 View
Image of 232F 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS
+1
Image of 232F 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS
Buy America(n) Qualified

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS

Brand: Raco

Catalog ID: 232F

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • UBS integrated support provides bracing on back of box for wall cavities between 2-1/2 in - 6 in. thickness
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Raised ground, 8 in. #12 Solid Copper pigtail
  • Acceptable in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

232F

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169500057

Wiring System

Conduit

Dimensions

Actual Depth

2.676 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Weight

0.95 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1375

Media

360 View