4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground, 10 in. #12 Stranded Copper Pigtail
Image of 232SM 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground, 10 in. #12 Stranded Copper Pigtail

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground, 10 in. #12 Stranded Copper Pigtail

Brand: Raco

Catalog ID: 232SM

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground, 10 in. #12 Stranded Copper Pigtail

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1/2 in. knockouts and four TKO knockouts
  • 30.3 cu. in. capacity
  • Raised ground, 10 in. #12 stranded copper pigtail
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

232SM

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169982327

Wiring System

Conduit

Dimensions

Actual Depth

2.438 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.947 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

1750