Brand: Raco
Catalog ID: 232SLD
Bracket Type
No Bracket
Catalog Number
232SLD
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Size
4 in
Type
Box
UPC
050169995143
Actual Depth
2.438 in
Depth
2.125 in
Height
4 in
Raised Ground
Yes
Size
4 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Type
No Bracket
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Number of Gang(s)
2-Gang
Carton Quantity
25
Pallet Quantity
1750