4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's
Image of 232RAC 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's
Buy America(n) Qualified

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's

Brand: Raco

Catalog ID: 232RAC

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1/2 in. knockouts and four TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

232RAC

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169602324

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.898 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

1750