4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush
Image of 8241 4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush

4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush

Brand: Raco

Catalog ID: 8241

4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush

  • Welded steel construction with "TS" side-mount bracket with gauging tabs and recessed nailing spurs
  • 4 in. square x 2-1/8 in. deep
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • TKO Knockouts allow for design and installation flexibility
  • Supplied with three 1/2 in. and one 1/2-3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

8241

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002414

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Size

4 in

Weight

1.09 lb

Width

4.313 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1100