Image of 248HWP 4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, HM Bracket
Image of 248HWP 4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, HM Bracket

4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, HM Bracket

$79.63 USD

Brand: Raco

Catalog ID: 248HWP

4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, HM Bracket

  • Welded steel construction with "UBS" support with preset bend points to work with all wall thickness 2-1/2 to 6 in. and "H" bracket that allows side-by-side mounting on stud
  • 4 in. square x 2-1/8 in. deep
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable, and flexible metal conduit
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with three 1/2 in. and one 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Setback

0.375

Bracket Type

H, for Metal or Wood Studs

Catalog Number

248HWP

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4 in

Type

Box

UPC

050169502488

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.75 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.958 lb

Width

4.915 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Packaging Type

No Packaging

Pallet Quantity

1375

Resources and downloads