4 in. Square Box, Welded with (2) STAB-iT® Series Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail
Image of 248S 4 in. Square Box, Welded with (2) STAB-iT® Series Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

4 in. Square Box, Welded with (2) STAB-iT® Series Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

Brand: Raco

Catalog ID: 248S

Collection name: STAB-IT®

4 in. Square Box, Welded with (2) STAB-IT® Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

  • Welded steel construction
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with five 1/2 in. and three 1/2-3/4 in. TKO® knockouts
  • Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Pre-installed 8 in. solid #12 pigtail for faster installation
  • Acceptable for use in 2-hour fire rated walls
STAB-IT

General

Application

  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Boxes are installed in walls or ceilings for lighting fixtures, switches or receptacles

Catalog Number

248S

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Series

STAB-iT® Series

Size

4 in

Type

Box

UPC

050169500712

Dimensions

Actual Depth

2.39 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.14 in

Raised Ground

No

Size

4 in

Weight

1.027 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

1750