4 in. Square Box, Welded with Elevated Conduit KO's, 2-1/8 in. Deep, 600V, Elevated Side Knockouts, Raised Ground
Image of 232CS 4 in. Square Box, Welded with Elevated Conduit KO's, 2-1/8 in. Deep, 600V, Elevated Side Knockouts, Raised Ground
Image of 232CS 4 in. Square Box, Welded with Elevated Conduit KO's, 2-1/8 in. Deep, 600V, Elevated Side Knockouts, Raised Ground
Buy America(n) Qualified

4 in. Square Box, Welded with Elevated Conduit KO's, 2-1/8 in. Deep, 600V, Elevated Side Knockouts, Raised Ground

Brand: Raco

Catalog ID: 232CS

4 in. Square Box, Welded with Elevated Conduit KO's, 2-1/8 in. Deep, 600V, Elevated Side Knockouts, Raised Ground

  • Welded steel construction
  • 4 in. square x 2-1/8 in. deep
  • TKO Knockouts allow for design and installation flexibility
  • Elevated Knockouts on two sides help to elminate the need for bends or offsets by allowing the conduit runs to enter straight into the box
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

232CS

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4 in

Type

Box

UPC

050169932322

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.898 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Pallet Quantity

1750