
Brand: Raco
Catalog ID: 232CS
Bracket Type
No Bracket
Catalog Number
232CS
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Size
4 in
Type
Box
UPC
050169932322
Actual Depth
2.188 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
4 in
Raised Ground
Yes
Size
4 in
Weight
0.898 lb
Width
4 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
UL Listed
Bracket Type
No Bracket
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Carton Quantity
25
Pallet Quantity
1750