Image of 8775 4 in. Square Cover, 1-Device, 1-1/4 in. Raised
Image of 8775 4 in. Square Cover, 1-Device, 1-1/4 in. Raised
play
360 View
Image of 8775 4 in. Square Cover, 1-Device, 1-1/4 in. Raised
+3
Image of 8775 4 in. Square Cover, 1-Device, 1-1/4 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 8775

4 in. Square Cover, 1-Device, 1-1/4 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Catalog Number

8775

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

8775

Size

4 in

Type

Mud Ring

UPC

050169007754

Dimensions

Cubic Capacity

9.5 cu.in

Depth

1.25 in

Height

4 in

Raised Height

1.25 in

Weight

0.369 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3125

Resources and downloads

Media

360 View