4 in. Square Cover, 1-Device, 1/2 in. Raised
Image of 772 4 in. Square Cover, 1-Device, 1/2 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 1/2 in. Raised

Brand: Raco

Catalog ID: 772

4 in. Square Cover, 1-Device, 1/2 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

772

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Material

Steel

Size

4 in

Type

Mud Ring

UPC

050169907726

Dimensions

Cubic Capacity

3.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Size

4 in

Weight

0.223 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Packaging Type

No Packaging

Pallet Quantity

10000