4 in. Square Cover, 1-Device, 1/4 in. Raised
Image of 8771 4 in. Square Cover, 1-Device, 1/4 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 1/4 in. Raised

Brand: Raco

Catalog ID: 8771

4 in. Square Cover, 1-Device, 1/4 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Raised 1/4 inch

General

Catalog Number

8771

Drawn or Welded

Drawn

EU RoHS Indicator

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007716

Dimensions

Cubic Capacity

1.5 cu.in

Dimensions

0.25 in x 4 in x 4 in

Height

4 in

Length

0.25 in

Raised Height

0.25 in

Size

4 in

Weight

0.184 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

5280