4 in. Square Cover, 1-Device, 2 in. Raised
Image of 786 4 in. Square Cover, 1-Device, 2 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 2 in. Raised

Brand: Raco

Catalog ID: 786

4 in. Square Cover, 1-Device, 2 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 7.3 cu. in. capacity
  • Device mounts to cover
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions

General

Catalog Number

786

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Material

786

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007860

Dimensions

Cubic Capacity

14.5 cu.in

Dimensions

2 in x 4 in x 4 in

Height

4 in

Length

2 in

Raised Height

2 in

Size

4 in

Weight

0.594 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000