4 in. Square Cover, 1-Device, 3/4 in. Raised
Image of 773 4 in. Square Cover, 1-Device, 3/4 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 3/4 in. Raised

Brand: Raco

Catalog ID: 773

4 in. Square Cover, 1-Device, 3/4 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

773

Drawn or Welded

Drawn

EU RoHS Indicator

Material

Steel

Size

4 in

Type

Mud Ring

UPC

050169907733

Dimensions

Cubic Capacity

5.5 cu.in

Depth

0.75 in

Height

4 in

Raised Height

0.75 in

Size

4 in

Weight

0.272 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6250