4 in. Square Cover, 1-Device, 3/4 in. Raised
Image of 8773 4 in. Square Cover, 1-Device, 3/4 in. Raised

4 in. Square Cover, 1-Device, 3/4 in. Raised

Brand: Raco

Catalog ID: 8773

4 in. Square Cover, 1-Device, 3/4 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Cover mounts to devices
  • Cover surface is 1/4 in. from wall when installed
  • Corners are contoured to fit handy boxes

General

Catalog Number

8773

Drawn or Welded

Drawn

EU RoHS Indicator

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007730

Dimensions

Cubic Capacity

5.5 cu.in

Depth

0.75 in

Height

4 in

Raised Height

0.75 in

Size

4 in

Weight

0.272 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Minimum Pack Quantity

24

Pallet Quantity

4800