4 in. Square Cover, 2-Device, 1-1/4 in. Raised
Image of 8781 4 in. Square Cover, 2-Device, 1-1/4 in. Raised

4 in. Square Cover, 2-Device, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 8781

4 in. Square Cover, 2-Device, 1-1/4 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Welded construction
  • Key-hole allows for installation of cover without removing the box screws
  • 16 cu. in. capacity

General

Catalog Number

8781

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

8781

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007815

Dimensions

Cubic Capacity

15 cu.in

Dimensions

1.25 in x 4 in x 4 in

Height

4 in

Length

1.25 in

Raised Height

1.25 in

Size

4 in

Weight

0.332 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3125