Image of 781 4 in. Square Cover, 2-Device, 1-1/4 in. Raised
Image of 781 4 in. Square Cover, 2-Device, 1-1/4 in. Raised
play
360 View
play
360 View
Buy America(n) Qualified

4 in. Square Cover, 2-Device, 1-1/4 in. Raised

OR

Brand: Raco

Catalog ID: 781

4 in. Square Cover, 2-Device, 1-1/4 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Catalog Number

781

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

781

Size

4 in

Type

Mud Ring

UPC

050169907818

Dimensions

Cubic Capacity

15 cu.in

Dimensions

1.25 in x 4 in x 4 in

Height

4 in

Length

1.25 in

Raised Height

1.25 in

Weight

0.34 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2024)
  • BABA Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3125

Resources and downloads

Media

360 View