Image of 778 4 in. Square Cover, 2-Device, 1/2 in. Raised
Image of 778 4 in. Square Cover, 2-Device, 1/2 in. Raised
play
360 View
Buy America(n) Qualified

4 in. Square Cover, 2-Device, 1/2 in. Raised

OR

Brand: Raco

Catalog ID: 778

4 in. Square Cover, 2-Device, 1/2 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Catalog Number

778

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

778

Size

4 in

Type

Mud Ring

UPC

050169907788

Dimensions

Cubic Capacity

5.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Weight

0.177 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6250

Resources and downloads

Media

360 View