4 in. Square Cover, 2-Device, 3/4 in. Raised
Image of 8779 4 in. Square Cover, 2-Device, 3/4 in. Raised

4 in. Square Cover, 2-Device, 3/4 in. Raised

Brand: Raco

Catalog ID: 8779

4 in. Square Cover, 2-Device, 3/4 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

8779

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Size

4 in

Type

Mud Ring

UPC

050169007792

Dimensions

Cubic Capacity

8.8 cu.in

Dimensions

0.75 in x 4 in x 4 in

Height

4 in

Length

0.75 in

Raised Height

0.75 in

Size

4 in

Weight

0.228 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

5000