4 in. Square Cover, 2-Device, 5/8 in. Raised
Image of 8769 4 in. Square Cover, 2-Device, 5/8 in. Raised

4 in. Square Cover, 2-Device, 5/8 in. Raised

Brand: Raco

Catalog ID: 8769

4 in. Square Cover, 2-Device, 5/8 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 10.0 cu. in. capacity
  • Steel
  • Fits 2-gang box only
  • Device mount directly to cover

General

Catalog Number

8769

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

8769

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007693

Dimensions

Cubic Capacity

7.3 cu.in

Dimensions

0.625 in x 4 in x 4 in

Height

4 in

Length

0.625 in

Raised Height

0.625 in

Size

4 in

Weight

0.208 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6750