




Brand: Raco
Catalog ID: 769
Catalog Number
769
Drawn or Welded
Drawn
Material
Steel
Product Family
4 in. Square Mudrings & Covers
Product Type
Cover
Size
4 in
Type
Mud Ring
UPC
050169907696
Cubic Capacity
7.3 cu.in
Dimensions
0.625 in x 4 in x 4 in
Height
4 in
Length
0.625 in
Raised Height
0.625 in
Size
4 in
Weight
0.201 lb
Width
4 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
cULus Listed
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
6250