Image of 791 4 in. Square Cover, 2-Device, Flat
Image of 791 4 in. Square Cover, 2-Device, Flat
play
360 View
Image of 791 4 in. Square Cover, 2-Device, Flat
+2
Image of 791 4 in. Square Cover, 2-Device, Flat
Buy America(n) Qualified

4 in. Square Cover, 2-Device, Flat

Brand: Raco

Catalog ID: 791

4 in. Square Cover, 2-Device, Flat

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Welded construction
  • Key-hole allows for installation of cover without removing the box screws
  • 15.5 cu. in. capacity

Product details

General

Catalog Number

791

EU RoHS Indicator

Contact Manufacturer

Material

791

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007914

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.102 lb

Width

4.063 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

12000

Resources and downloads

Media

360 View