Image of 812C 4 in. Square Cover, Exposed Work, 1.62 in. dia. 20A Receptacle
Image of 812C 4 in. Square Cover, Exposed Work, 1.62 in. dia. 20A Receptacle
play
360 View
play
+3
Image of 812C 4 in. Square Cover, Exposed Work, 1.62 in. dia. 20A Receptacle

4 in. Square Cover, Exposed Work, 1.62 in. dia. 20A Receptacle

OR

Brand: Raco

Catalog ID: 812C

Collection name: C3 Crushed Corner Covers®

4 in. Square Cover, Exposed Work, 1.62 in. dia. 20A Receptacle

Product details

CrushCorner

General

Catalog Number

812C

EU RoHS Indicator

Yes

Material

812C

Paintable/Stainable

No

Size

4 in

Type

Exposed Cover

UPC

050169999875

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Weight

0.344 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780

Media

Videos

play
RACO Crushed Corner Exposed Work Covers Review & Installation

360 View