4 in. Square Cover, Exposed Work, 1 GFCI and 1 Toggle Switch
Image of 814C 4 in. Square Cover, Exposed Work, 1 GFCI and 1 Toggle Switch

4 in. Square Cover, Exposed Work, 1 GFCI and 1 Toggle Switch

Brand: Raco

Catalog ID: 814C

4 in. Square Cover, Exposed Work, 1 GFCI and 1 Toggle Switch

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners (2) Two or more device attachment screws (3) A lockwasher or equivalent
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed
CrushCorner

General

Application

RACO® surface covers are used to support switches or receptacles in areas where the box is surface mounted or positioned in exposed work applications

Catalog Number

814C

Material

Steel

Size

4 in

Type

Exposed Cover

UPC

050169999899

Dimensions

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Size

4 in

Width

4.125 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3780